infrastructure for a connected world

An image of Grounding Strip Kit, One, 90.90" (2.3m) Length, 52 RU, Threaded Rail Fasteners
RGS13452-1


Grounding strip; 90.90" (2.3m) length; .67" (17mm) width; .05" (1.27mm) thickness; provided with .16 oz. (5cc) of antioxidant, one grounding sticker and three each #12-24 x 1/2" and M6 x 12mm thread-forming screws.
Standards Met TIA-607-C and BICSI 002 Meets the requirements of common referenced industry standards, UL 467, C22.2 No.41-19
Includes Grounding strip; 90.90" (2.3m) length; .67" (17mm) width; .05" (1.27mm) thickness; provided with .16 oz. (5cc) of antioxidant, one grounding sticker and three each #12-24 x 1/2" and M6 x 12mm thread-forming screws.
Number of Rack Spaces 52
Overall Length (In.) 90.90
Overall Length (m) 2.3
Overall Thickness (In.) 0.05
Overall Thickness (mm) 1.3
Overall Width (In.) 0.67
Overall Width (mm) 17.1
Part Features Bonds directly to the equipment mounting rail, providing a convenient bonding location for ITE which improves grounding cable management and EIA Universal mounting hole pattern. Paint- piercing components -Automatically creates the necessary bonds when installed, saving installation time and cost while preventing errors
RoHS Compliancy Status Compliant
Min. Order Qty. 1