infrastructure for a connected world

An image of Cabinet Retrofit Grounding Kit
CGR630U


Retrofit grounding kit for installation on cabinets with threaded #12-24 or M6 rail fasteners and rail depth up to 30" (.75m); includes one RGRB19U grounding busbar kit and one CGJ630U front to back rail jumper kit.
Sub Brand StructuredGround
Standards Met EIA-310, UL 467, C22.2 No 41-13
Includes NA
Application NA
Product Type Cabinet Retrofit
Stud Hole Size (In.) 0.25
Stud Hole Size (mm) 6.35
For Use With 19" Cabinets that meet EIA-310-D
Keywords Grounding, grounding component, grounding products
Part Features Includes one RGRB19U grounding busbar kit containing Grounding busbar; 19" (483mm) length; tin-plated; twenty holes arranged for flexibility in mounting with twenty #12-24 x 1/2" hex head screws installed; mounting hole sets have 5/8" (15.9mm) spacing; provided with two each #12-24 x 1/2", M6 x 12mm thread-forming screws, and two #12 flat washers for mounting. and one CGJ630U front to back rail jumper kit containing Two #6 AWG (16mm²) jumpers; factory terminated on both ends with 90° reverse bent lugs; provided with .16 oz. (5cc) of antioxidant, two grounding stickers, eight each #12-24 and M6 bonding studs and sixteen each #12-24 and M6 bonding nuts.
RoHS Compliancy Status Compliant
Min. Order Qty. 1