infrastructure for a connected world

An image of Grounding Busbar Kits, 19" (483mm) Lgth, 20 mounting holes, 5/8" (15.9mm) Hole Spacing
RGRB19CN


Grounding busbar; 19" (483mm) length; tin-plated; twenty holes arranged for flexibility in mounting with twenty #12-24 x 1/2" hex head screws installed; mounting hole sets have 5/8" (15.9mm) spacing; provided with two cage nut bonding studs and four #12-24 bonding nuts.
Standards Met EIA-310, UL 467, C22.2 No 41-13
Includes NA
Application NA
Product Type Grounding
Stud Hole Size (In.) 0.2
Stud Hole Size (mm) 0
For Use With 19" Racks that meet EIA-310-D
Keywords Grounding, Grounding component, Grounding products
Bonding Hardware #12-24 & Cage Nut Studs
Rail Depth NA
CSA Certified C22.2 No 41-13
UL Listed UL 467
Part Features Includes twenty #12-24 x 1/2" hex head screws installed; mounting hole sets have 5/8" (15.9mm) spacing; provided with two cage nut bonding studs and four #12-24 bonding nuts.
Stud Hole Spacing (In.) 0.6
RoHS Compliancy Status Compliant
Min. Order Qty. 1