infrastructure for a connected world

An image of Grounding Busbar Kits, 19" (483mm) Lgth, 20 mounting holes, 5/8" (15.9mm) Hole Spacing
RGRB19U


Grounding busbar, 19" (483mm) length, tin-plated, twenty holes arranged for flexibility in mounting with twenty #12-24 x 1/2" hex head screws installed, mounting hole sets have 5/8" (15.9mm) spacing, provided with two each #12-24 x 1/2", M6 x 12mm thread-forming screws, and two #12 flat washers for mounting.
Bonding Hardware #12-24 & M6, #10-32 & M5
For Use With 19" Racks that meet EIA-310-D
Includes Includes twenty #12-24 x 1/2" hex head screws installed; mounting hole sets have 5/8" (15.9mm) spacing; provided with two each #12-24 x 1/2", M6 x 12mm thread-forming screws, and two #12 flat washers for mounting.
Rail Depth -
Standards Meets EIA-310
CSA Certified C22.2 No 41-13
UL Listed UL 467
Part Features Includes twenty #12-24 x 1/2" hex head screws installed; mounting hole sets have 5/8" (15.9mm) spacing; provided with two each #12-24 x 1/2", M6 x 12mm thread-forming screws, and two #12 flat washers for mounting.
RoHS Compliancy Status Compliant
Min. Order Qty. 1