infrastructure for a connected world

An image of Auxiliary Cable Bracket, 1.25" (31.8mm) width, 7.00" (177.8mm) height, 4.87" (123.7mm) depth
GACB-1


Auxiliary cable bracket, 1.25" (31.8mm) width, 7.00" (177.8mm) height, 4.87" (123.7mm) depth, provided with one mounting screw.
Product Type Auxiliary Cable Bracket
Overall Height (In.) 7
Overall Height (mm) 177.8
Overall Width (In.) 1.25
Overall Width (mm) 31.8
Material Zinc Plated Steel
Color Metallic
Standards Met RoHS Compliant, UL 467, CSA 22.2 No.41-13, TIA-607-C
CSA Certified CSA 22.2 No.41-13
Mount Method Below Pathway
UL Listed UL 467
Overall Depth (In.) 4.87
Overall Depth (mm) 124.0
Bonds Ladder Rack Rail Sizes 1 " and 2" Ladder rack rails
Bracket Bonding Feature Paint Piercing teeth
For Use With Wyr-grid & 11/2"& 2"Side channel Ladder Rack
Conductor Capacity 4
Maximum Copper Conductor Size (kcmil) 750
Includes One Mounting Screw
Stud Hole Size (In.) 0.25
Stud Hole Spacing (In.) 0.5
RoHS Compliancy Status Compliant
Min. Order Qty. 1
NoteFront and Back Mounting Screw Options