infrastructure for a connected world

An image of Auxiliary cable bracket, 1.63" (41.4mm) width, 3.95" (100.3mm) height, 5.22" (132.6mm) depth
GACB-2


Auxiliary cable bracket, 1.63" (41.4mm) width, 3.95" (100.3mm) height, 5.22" (132.6mm) depth, provided with one mounting screw.
NCG Print Part Description Supports grounding conductors positioned below Wyr-Grid™ Pathways and automatically makes bonding connection. Used with ladder rack and wire basket.
Product Type Auxiliary Cable Bracket
Overall Height (In.) 4.18
Overall Height (mm) 106.1
Overall Width (In.) 1.63
Overall Width (mm) 41.4
Material Zinc Plated Steel
Color Metallic
Standards Met RoHS Compliant, UL 467, CSA 22.2 No.41-13, TIA-607-C
CSA Certified CSA 22.2 No.41-13
Mount Method Above or Below Pathway
UL Listed UL 467
Overall Depth (In.) 3.71
Overall Depth (mm) 94.2
Bonds Ladder Rack Rail Sizes 1 " and 2" Ladder rack rails
Bracket Bonding Feature Paint Piercing teeth
For Use With Wyr-grid & 11/2"& 2"Side channel Ladder Rack
Conductor Capacity 4
Maximum Copper Conductor Size (kcmil) 750
Includes One Mounting Screw
Stud Hole Size (In.) 0.25
Stud Hole Spacing (In.) 0.5
RoHS Compliancy Status Compliant
Min. Order Qty. 1
NoteFront and Back Mounting Screw Options