PZAEFANWall mount enclosure fan kit. For use with PZAEWM3 and PZAEWM6E enclosures.
|
Accessory Type | Enclosure Fan kit |
CE Compliant | Yes |
Color | Black |
Width (In.) | 4.69 |
Width (mm) | 119.0 |
Depth (In.) | 1.00 |
Depth (mm) | 25.5 |
Height (In.) | 4.69 |
Height (mm) | 119.0 |
RoHS Compliancy Status | Compliant |
Min. Order Qty. | 1 |
UPC | 07498345293 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.2298 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Installation Documents | PanZone Active Wall Mount Enclosure Accessories - PN344 | US English | 183 KB |
Installation Documents | PanZone Building Automation Systems Accessories: CM337 | US English | 125 KB |
Part Drawings | AC Fan for PanZone Active Wall Mount Enclosure - 01247-47 | US English | 125 KB |
Part Drawings | AC Fan for PanZone Active Wall Mount Enclosure - 01247-47 | US English | 329 KB |
Part Drawings | 4.68", 61CFM, 115V AC Fan for PanZone Active Enclosure | US English | 217 KB |
Specification Sheets | PanZone™ Active Wall Mount Enclosure: ZCSP27--WW-ENG | US English | 188 KB |