infrastructure for a connected world

An image of Zone Cabling Patch Panel Bracket for use with PZB4
PZBPPB


Patch panel bracket accommodates up to 2 RU of standard 19 patch panels. For use with enclosure PZB4.
Sub Brand PanZone
Product Type Patch Panel Bracket
Material 16 Gauge Steel
Overall Width (In.) 0.65
Overall Width (mm) 16.5
Overall Depth (In.) 2.22
Overall Depth (mm) 56.4
Overall Height (In.) 3.59
Overall Height (mm) 91.2
For Use With Enclosure PZB4
Color Black
Standards Met TIA/EIA-568-B.1 Standard Consolidation Point Requirements, RoHS Compliant
Includes (1) Screw Kit, (2) Bracket
Number of Rack Units 3
RoHS Compliancy Status Compliant
Min. Order Qty. 1