infrastructure for a connected world

An image of Bonding Cage Nut Kit
CNB4K


Green bonding cage nut, includes 4 #12-24 bonding cage nuts (.06 – .11 thick panel) and 4 #12-24 x 1/2" bonding screws with #2 Phillips/slotted combo hex head (use 5/16" or 8mm socket). Ideal for patch panel applications.
Product Type Bonding Cage Nut
Color Green
Includes 4 screws, 4 cage nuts
Description Green bonding cage nut, #12-24 and green thread-forming grounding screw, #12-24 x 1/2". Pack of 4.
Length (In.) 0.5
Overall Length (In.) 0.50
Screw Type Hexagon slotted
RoHS Compliancy Status Compliant
Min. Order Qty. 1