infrastructure for a connected world

An image of Mounting Hardware Kit, Stainless Steel, 1/4" (6.4mm) nuts, bolts and washers
HDW1/4-KT


Stainless steel mounting hardware for busbar; two 1/4-20 hex bolts, two 1/4-20 hex nuts, four 1/4 flat washers and two 1/4 Belleville compression washers. Mounting hardware for rack or cabinet; two #12-24 thread-forming screws and two M6 thread-forming screws.
Type Of Application Mounting hardware for TEBC kits
Material Stainless Steel
Application Busbar Connector Mounting
Contents Stainless steel mounting hardware for busbar; two 1/4-20 hex bolts, two 1/4-20 hex nuts, four 1/4 flat washers and two 1/4 Belleville compression washers. Mounting hardware for rack or cabinet; two #12-24 thread-forming screws and two M6 thread-forming screws.
Length (In.) 1.00
Length (mm) 25.4
Overall Length (In.) 1.00
Overall Length (mm) 25.4
RoHS Compliancy Status Compliant
Min. Order Qty. 1