infrastructure for a connected world

An image of Mounting Hardware Kit, Stainless Steel, 3/8" (9.5mm) nuts, bolts and washers
HDW3/8-A-KT


Stainless steel mounting hardware for busbar; two 3/8-16 hex bolts, two 3/8-16 hex nuts, four 3/8 flat washers and two 3/8 Belleville compression washers. Mounting hardware for rack or cabinet; two #10-32 thread-forming screws and two M5 thread-forming screws.
Material Stainless Steel
Application Busbar Connector Mounting
Application Type Mounting hardware for TEBC kits
Contents Stainless steel mounting hardware for busbar; two 3/8-16 hex bolts, two 3/8-16 hex nuts, four 3/8 flat washers and two 3/8 Belleville compression washers. Mounting hardware for rack or cabinet; two #10-32 thread-forming screws and two M5 thread-forming screws.
Overall Length (In.) 1.00
Overall Length (mm) 25.4
RoHS Compliancy Status Compliant
Min. Order Qty. 1