infrastructure for a connected world

An image of Mounting Hardware Kit, Stainless Steel, 3/8" (9.5mm) nuts, bolts and washers
HDW3/8-KT


Stainless steel mounting hardware for busbar; two 3/8-16 hex bolts, two 3/8-16 hex nuts, four 3/8 flat washers and two 3/8 Belleville compression washers. Mounting hardware for rack or cabinet; two #12-24 thread-forming screws and two M6 thread-forming screws.
Type Of Application Mounting hardware for TEBC kits
Material Stainless Steel
Contents Stainless steel mounting hardware for busbar; two 3/8-16 hex bolts, two 3/8-16 hex nuts, four 3/8 flat washers and two 3/8 Belleville compression washers. Mounting hardware for rack or cabinet; two #12-24 thread-forming screws and two M6 thread-forming screws.
RoHS Compliancy Status Compliant
Min. Order Qty. 1