infrastructure for a connected world

An image of Wing Push Mount Tie, Releasable, 6.8L (173mm), Standard, Nylon, Natural
PRWP1.5S-D


Pan-Ty® releasable wing push mount tie, standard cross section, 6.8 (173mm) length, nylon 6.6, natural.
Minimum Loop Tensile Strength (N) 222
Minimum Loop Tensile Strength (lb) 50
Maximum Installation Temperature (°F) 32
Maximum Operating Temperature (°C) 85
Maximum Operating Temperature (°F) 185
Minimum Operating Temperature (°C) -60
Minimum Operating Temperature (°F) -76
Environment Indoor
Cross Section Standard
Locking Style Releasable
Plenum-Rated No
Tool Hand install only
Thickness In (mm) 0.05 (1.3)
Width In (mm) 0.19 (4.8)
Bundle Diameter Range In. (mm) 0.06 (1.5) - 1.50 (38.0)
Nominal Hole Diameter In. (mm) 0.25 (6.4)
CE Compliant Yes
CSA Certified Yes
UL 62275 Compliant (Type 1, 11) Yes
UL Listed (File #E56854) No
UL Recognized (File #E56854) Yes
Continuous Use Temperature Range -76°F (-60°C) - 185°F (85°C)
Maximum Bundle Diameter (In.) 1.5
Operating Temperature -76°F (-60°C) - 185°F (85°C)
Thickness (mm) 1.3
RoHS Compliancy Status Compliant
Min. Order Qty. 500