infrastructure for a connected world

An image of Wing Push Mount Tie, Releasable, 6.8L (173mm), Standard, Heat Stabilized, Black
PRWP1.5S-D30


Pan-Ty® releasable wing push mount tie, standard cross section, 6.8 (173mm) length, heat stabilized nylon 6.6, black.
Minimum Loop Tensile Strength (N) 222
Minimum Loop Tensile Strength (lb) 50
Maximum Operating Temperature (°C) 115
Maximum Operating Temperature (°F) 239
Minimum Operating Temperature (°C) -60
Minimum Operating Temperature (°F) -76
Environment Outdoor (UV Resistant)
Cross Section Standard
Locking Style Releasable
Nominal Hole Diameter In. (mm) 0.25 (6.4)
Continuous Use Temperature Range -76°F (-60°C) - 239°F (115°C)
Plenum-Rated No
Tool Hand install only
Thickness In (mm) 0.05 (1.3)
Width In (mm) 0.19 (4.8)
Bundle Diameter Range In. (mm) 0.06 (1.5) - 1.50 (38.0)
CE Compliant Yes
CSA Certified Yes
UL 62275 Compliant (Type 1, 11) Yes
UL Listed (File #E56854) No
UL Recognized (File #E56854) Yes
Maximum Bundle Diameter (In.) 1.5
Thickness (mm) 1.3
RoHS Compliancy Status Compliant
Min. Order Qty. 500