infrastructure for a connected world

An image of Wing Push Mount Tie, Releasable, 8.9L (226mm), Light-Heavy, Nylon, Natural
PRWP2H-TL


Pan-Ty® releasable wing push mount tie, light-heavy cross section, 8.9 (226mm) length, nylon 6.6, natural.
Minimum Loop Tensile Strength (N) 534
Minimum Loop Tensile Strength (lb) 120
Maximum Installation Temperature (°F) 32
Maximum Operating Temperature (°C) 85
Maximum Operating Temperature (°F) 185
Minimum Operating Temperature (°C) -60
Minimum Operating Temperature (°F) -76
Environment Indoor
Cross Section Light-Heavy
Locking Style Releasable
Plenum-Rated No
Tool Hand install only
Thickness In (mm) 0.07 (1.9)
Width In (mm) 0.30 (7.6)
Bundle Diameter Range In. (mm) 0.19 (4.8) - 2.00 (51.0)
Nominal Hole Diameter In. (mm) 0.26 (6.8)
CE Compliant Yes
CSA Certified No
UL Listed (File #E56854) No
UL Recognized (File #E56854) No
Continuous Use Temperature Range -76°F (-60°C) - 185°F (85°C)
Maximum Bundle Diameter (In.) 2
Operating Temperature -76°F (-60°C) - 185°F (85°C)
Thickness (mm) 1.9
UV Resistant 0
RoHS Compliancy Status Compliant
Min. Order Qty. 250