infrastructure for a connected world

An image of Access Floor Grounding Clamp, 3/4-7/8" (19.1-22.2mm) Round
GPQC07-1/0


Access floor grounding clamp for 3/4" and 7/8" round pedestals.
Overall Width (In.) 3.38
Overall Width (mm) 85.9
Overall Height (In.) 3.19
Overall Height (mm) 81
Overall Depth (In.) 4.25
Overall Depth (mm) 108
Standards Met TIA-607-B
CSA Certified Meets CSA 22.2 No. 41-13Y
UL Listed UL 467
Round Pedestal (In.) 3/4 - 7/8
Round Pedestal (mm)
Square Pedestal (In.)
MCBN Conductor Size Range (AWG) #6 SOL - 1/0 STR
MCBN Conductor Size Range (mm²) 16 - 50
Tightening Torque Clamp 150 In. - Lbs.
Tightening Torque Conductor 385 In. - Lbs.
Material Electolytic Bronze/Zinc Plated
Part Features Designed to bond perpendicular MCBN conductors, Bonds to pedestal with a single bolt to simplify installation.
Surface Treatment Untreated
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1