infrastructure for a connected world

An image of Access Floor Grounding Clamp, 7/8" (22.2mm) Square, 1-1 1/8" (25.4-28.6mm) Round
GPQC10-1/0


Access floor grounding clamp for 7/8" square, 1" round, and 1 1/8" round pedestals.
Overall Width (In.) 3.38
Overall Width (mm) 85.9
Overall Height (In.) 3.19
Overall Height (mm) 81
Overall Depth (In.) 4.19
Overall Depth (mm) 106.4
Standards Met TIA-607-B
CSA Certified Meets CSA 22.2 No. 41-13Y
UL Listed UL 467
Round Pedestal (In.) 1 - 1 1/8
Round Pedestal (mm) 25.4 - 28.6
Square Pedestal (In.) 7/8
Square Pedestal (mm) 22.2
MCBN Conductor Size Range (AWG) #6 SOL - 1/0 STR
MCBN Conductor Size Range (mm²) 16 - 50
Tightening Torque Clamp 150 In. - Lbs.
Tightening Torque Conductor 385 In. - Lbs.
Material Electolytic Bronze/Zinc Plated
Part Features Designed to bond perpendicular MCBN conductors, Bonds to pedestal with a single bolt to simplify installation.
Surface Treatment Untreated
RoHS Compliancy Status Compliant
Min. Order Qty. 1