infrastructure for a connected world

An image of Access Floor Grounding Clamp, 1 1/4" (31.8mm) Round
GPQC12-1/0


Access floor grounding clamp for 1 1/4" round pedestals.
Overall Width (In.) 3.44
Overall Width (mm) 87.4
Overall Height (In.) 3.19
Overall Height (mm) 81
Overall Depth (In.) 4.53
Overall Depth (mm) 115.1
Standards Met TIA-607-B
CSA Certified Meets CSA 22.2 No. 41-13Y
UL Listed UL 467
Round Pedestal (In.) 1 1/4
Round Pedestal (mm) 31.8
Square Pedestal (In.)
MCBN Conductor Size Range (AWG) #6 SOL - 1/0 STR
MCBN Conductor Size Range (mm²) 16 - 50
Tightening Torque Clamp 150 In. - Lbs.
Tightening Torque Conductor 385 In. - Lbs.
Material Electrolytic Bronze/Zinc Plated Steel
Part Features Designed to bond perpendicular MCBN conductors, Bonds to pedestal with a single bolt to simplify installation.
RoHS Compliancy Status Compliant
Min. Order Qty. 1