infrastructure for a connected world

An image of Access Floor Grounding Clamp, 1 1/2" (38.1mm) Round
GPQC15-1/0


Access floor grounding clamp for 1 1/2" round pedestals.
Compatible Pedestal Width (mm) NA
Maximum Compatible Conductor Size (kcmil) NA
Minimum Compatible Conductor Size (kcmil) NA
Overall Width (In.) 3.44
Overall Width (mm) 87.4
Overall Height (In.) 3.19
Overall Height (mm) 81
Overall Depth (In.) 4.47
Overall Depth (mm) 113.5
Conductor Tightening Torque (in·lb) NA
Clamp Tightening Torque (in·lb) NA
Standards Met TIA-607-B
CSA Certified Meets CSA 22.2 No. 41-13Y
UL Listed UL 467
Round Pedestal (In.) 1 1/2
Round Pedestal (mm) 38.1
Square Pedestal (In.)
MCBN Conductor Size Range (AWG) #6 SOL - 1/0 STR
MCBN Conductor Size Range (mm²) 16 - 50
Tightening Torque Clamp 150 In. - Lbs.
Tightening Torque Conductor 385 In. - Lbs.
Material Electolytic Bronze/Zinc Plated
Part Features Designed to bond perpendicular MCBN conductors, Bonds to pedestal with a single bolt to simplify installation.
RoHS Compliancy Status Compliant
Min. Order Qty. 1