infrastructure for a connected world

An image of Access Floor Grounding Clamp, 1 3/4" (44.5mm) Round
GPQC17-1/0


Access floor grounding clamp for 1 3/4" round pedestals.
CSA Certified Meets CSA 22.2 No. 41-13Y
Standards TIA-607-B
UL Listed UL 467
Round Pedestal (In.) 1 3/4
Round Pedestal (mm) 44.5
Square Pedestal (In.)
MCBN Conductor Size Range (AWG) #6 SOL - 1/0 STR
MCBN Conductor Size Range (mm²) 16 - 50
Depth (In.) 5.19
Depth (mm) 131.8
Height (In.) 3.19
Height (mm) 81.0
Width (In.) 4.00
Width (mm) 101.6
Tightening Torque Clamp 150 In. - Lbs.
Tightening Torque Conductor 385 In. - Lbs.
Material Electolytic Bronze/Zinc Plated
Part Features Designed to bond perpendicular MCBN conductors, Bonds to pedestal with a single bolt to simplify installation.
RoHS Compliancy Status Compliant
Min. Order Qty. 1