GM-2-QBronze grounding clamp, #4 SOL - 2/0 STR.
|
Material | Bronze/Silicon Bronze |
UL Listed | Yes |
Height (In.) | 1.75 |
Height (mm) | 44.5 |
Length (In.) | 1.63 |
Length (mm) | 41.4 |
Width (In.) | 1.13 |
Width (mm) | 28.7 |
Copper Conductor Size Range | #4 SOL - 2/0 STR |
Bolt Dia. | 3/8 |
Ground Rod Size | Not for ground rods, for conductor sizes #4 SOL - 2/0 STR |
Hex Bolt Size | 9/16 |
Nut Hex | 9/16 |
Tightening Torque (In-Lbs) | 240 |
Wire Diameter Range (In.) | 0.204 - 0.419 |
RoHS Compliancy Status | RoHS directive is not applicable |
Min. Order Qty. | 1 |
UPC | 07498360513 |
Std. Pkg. Qty. | 25 |
Std. Pkg. Volume (cf) | 0.1221 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Catalog Cut Sheets | GM-2-Q Product Page | US English | 78 KB |
Part Drawings | Grounding:GM-2-Q GM-3-Q | US English | 98 KB |
Press Releases | New Bronze Grounding Clamps | US English | 28 KB |
Product Bulletins | StructuredGround Mechanical Connectors: GRCB02--SA-ENG | US English | 3303 KB |