infrastructure for a connected world

An image of Bronze Grounding Clamp, 2/0 SOL-250 kcmil
GM-3-Q


Bronze grounding clamp, 2/0 SOL - 250 kcmil.
Material Bronze/Silicon Bronze
Overall Length (In.) 2.13
Overall Length (mm) 54.1
Overall Width (In.) 1.5
Overall Width (mm) 38.1
Overall Height (In.) 2
Overall Height (mm) 50.8
UL Listed Yes
Copper Conductor Size Range 2/0 SOL - 250 kcmil
Bolt Diameter (In.) 1/2
Ground Rod Size (In.) Not for ground rods, for conductor sizes 2/0 SOL - 250 kcmil
Hex Bolt Size 3/4
Nut Hex 3/4
Tightening Torque (In-Lbs) 480
Wire Diameter Range (In.) 0.365 - 0.575
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1