infrastructure for a connected world

An image of Bronze Grounding Clamp, #8 SOL-#4 STR
GMS-1-X


Bronze grounding toe clamp.
Material Bronze/Silicon Bronze
Overall Length (In.) 1.25
Overall Length (mm) 31.8
Overall Width (In.) 1
Overall Width (mm) 25.4
Overall Height (In.) 1.63
Overall Height (mm) 41.4
UL Listed Yes
Copper Conductor Size Range #8 SOL - #4 STR
BMEcat - Halogen Free true
Bolt Diameter (In.) 3/8
Ground Rod Size (In.) 0.5625
Hex Bolt Size 9/16
Nut Hex 9/16
Tightening Torque (In-Lbs) 240
Wire Diameter Range (In.) 0.128 - 0.232
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1