infrastructure for a connected world

An image of Bronze Grounding Clamp, #4 SOL-2/0 STR
GMS-2-Q


Bronze grounding toe clamp.
Material Bronze/Silicon Bronze
Overall Length (In.) 1.63
Overall Length (mm) 41.4
Overall Width (In.) 1.13
Overall Width (mm) 28.7
Overall Height (In.) 1.75
Overall Height (mm) 44.5
UL Listed Yes
Copper Conductor Size Range #4 SOL - 2/0 STR
BMEcat - Halogen Free true
Bolt Diameter (In.) 3/8
Ground Rod Size (In.) 0.5625
Hex Bolt Size 9/16
Nut Hex 9/16
Tightening Torque (In-Lbs) 240
Wire Diameter Range (In.) 0.204 - 0.419
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1