infrastructure for a connected world

An image of Bronze Ground Rod Clamp, Standard Duty, Direct Burial
GRC2-12-TL


Bronze ground rod clamp, standard duty, direct burial, 1/2" (12.7mm) ground rod size, #10 SOL – #2 STR AWG conductor size range, 1/2" (12.7mm) hex head size, 1.19" (30.2mm) casting height, 0.68" (17.3mm) casting width.
Material Bronze Phosphorous
Hex Size (In.) 1/2
Overall Length (In.) 0.68
Overall Length (mm) 17.3
Overall Width (In.) 0.55
Overall Width (mm) 14
Overall Height (In.) 1.19
Overall Height (mm) 30.2
Standards Met cULus Listed - 467, DB Rated
Type Standard Duty, Direct Burial
Copper Conductor Size Range #10 SOL - #2 STR
Ground Rod Size (In.) 0.5
Casting Height (In.) 1.19
Casting Width (In.) 0.68
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1