infrastructure for a connected world

An image of Bronze Ground Rod Clamp, Standard Duty, Direct Burial
GRC2-34-T


Bronze ground rod clamp, standard duty, direct burial, 3/4" (19.1mm) ground rod size, #10 SOL – #2 STR AWG conductor size range, 1/2" (12.7mm) hex head size, 1.48" (37.6mm) casting height, 0.71" (18.0mm) casting width.
Material Bronze Phosphorous
Hex Size (In.) 1/2
Overall Length (In.) 0.71
Overall Length (mm) 18
Overall Width (In.) 0.81
Overall Width (mm) 20.6
Overall Height (In.) 1.48
Overall Height (mm) 37.6
Standards Met cULus Listed - 467, DB Rated
Type Standard Duty, Direct Burial
Copper Conductor Size Range #10 SOL - #2 STR
Ground Rod Size (In.) 0.75
Casting Height (In.) 1.48
Casting Width (In.) 0.71
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1