infrastructure for a connected world

An image of Bronze Ground Rod Clamp, Standard Duty, Direct Burial
GRC4-38-TL


Bronze ground rod clamp, standard duty, direct burial, 3/8" (9.5mm) ground rod size, #10 SOL – #4 STR AWG conductor size range, 1/2" (12.7mm) hex head size, 1.0" (25.4mm) casting height, 0.82" (20.8mm) casting width.
Material Bronze Phosphorous
Hex Size (In.) 1/2
Overall Length (In.) 0.82
Overall Length (mm) 20.8
Overall Width (In.) 0.44
Overall Width (mm) 11.2
Overall Height (In.) 1
Overall Height (mm) 25.4
Standards Met cULus Listed - 467, DB Rated
Type Standard Duty, Direct Burial
Copper Conductor Size Range #10 SOL - #4 STR
Ground Rod Size (In.) 0.375
Casting Height (In.) 1.00
Casting Width (In.) 0.82
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1