infrastructure for a connected world

An image of Bronze Ground Rod Clamp, Heavy Duty, Direct Burial
GRCH1/0-34-E


Bronze ground rod clamp, heavy duty, direct burial, 3/4" (19.1mm) ground rod size, #8 SOL – 1/0 STR AWG conductor size range, 1/2" (12.7mm) hex head size, 1.60" (40.6mm) casting height, 0.97" (24.6mm) casting width.
Type Heavy Duty Rod Clamp, Direct Burial
Standards cULus Listed - 467, DB Rated
Copper Conductor Size Range #8 SOL - 1/0 STR
Ground Rod Size 3/4
Casting Height (In.) 1.60
Casting Width (In.) 0.97
Height (In.) 1.6
Height (mm) 40.6
Hex Size (In.) 1/2
Length (In.) 0.97
Length (mm) 24.6
Width (In.) 0.81
Width (mm) 20.6
Material Bronze Phosphorous
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1