infrastructure for a connected world

An image of Bronze Grounding Rod Clamp, 1/2" (12.7mm) Copper Ground Rod
WB12-L


Bronze copper ground rod clamp type WB, 1/2" ground rod size.
Type Standard Duty, Direct Burial
CSA Certified C22.2 No. 41-13
Standards DB Rated
UL Listed UL 467
Copper Conductor Size Range #2 - #10 STR, #10 SOL
Ground Rod Size 1/2
Casting Height (In.) 1.28
Casting Width (In.) 0.88
Height (In.) 1.28
Height (mm) 32.5
Hex Size (In.) 1/2
Length (In.) 0.88
Length (mm) 22.4
Width (In.) 0.84
Width (mm) 21.3
Material Bronze/Stainless Steel
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1