infrastructure for a connected world

An image of Bronze Grounding Rod Clamp, 3/4"-5/8" (19.1-15.9mm) Copper Ground Rod
WB34-X


Bronze copper ground rod clamp type WB, 3/4" ground rod size or 5/8" ground rod size.
Type Standard Duty, Direct Burial
CSA Certified C22.2 No. 41-13
Standards DB Rated
UL Listed UL 467
Copper Conductor Size Range 1/0 - #8 STR, #2 - #8 STR
Ground Rod Size 5/8, 3/4
Casting Height (In.) 1.54
Casting Width (In.) 1.03
Height (In.) 1.54
Height (mm) 39.1
Hex Size (In.) 1/2
Length (In.) 1.03
Length (mm) 26.2
Width (In.) 1.06
Width (mm) 26.9
Material Bronze/Stainless Steel
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 10