infrastructure for a connected world

An image of Bronze Grounding Clamp, U-Bolt, 2 cables, 2/0 SOL-250 kcmil, 3/8" (9.5mm) IPS
GPC22/0-38-X


Bronze grounding clamp, U-bolt for 2 cables, #4 SOL - 2/0 STR copper conductor size range, 3/8” (9.5mm) iron pipe size.
Ground Rod Size (In.) 0.75
Iron Pipe Size (In.) 3/8
Overall Length (In.) 1.62
Overall Length (mm) 41.1
Overall Width (In.) 1.38
Overall Width (mm) 35.1
Overall Height (In.) 2.8
Overall Height (mm) 71.1
Bolt Diameter (In.) 3/8
Hex Size (In.) 9/16
Standards Met cULus Listed 467, DB Rated
Application Type Used to ground two equal size copper conductors parallel to a rod, tube or pipe.
Copper Conductor Size Range #4 SOL - 2/0 STR
Part Number Series GPC2
Part Features Accommodates a wide range of pipe, tube, rod and conductor sizes, minimizing inventory requirements, saving cost.
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1