infrastructure for a connected world

An image of Bronze Grounding Clamp, U-Bolt, 2 cables, #4 SOL-2/0 STR, 3/8" (9.5mm) IPS
GPC2250-38-X


Bronze grounding clamp, U-bolt for 2 cables, 2/0 SOL - 250 kcmil copper conductor size range, 5/8" (1.6mm) or 3/4" (1.9mm) ground rod size, 3/8” (9.5mm) iron pipe size.
Ground Rod Size (In.) 0.75
Iron Pipe Size (In.) 3/8
Overall Length (In.) 1.85
Overall Length (mm) 47
Overall Width (In.) 1.5
Overall Width (mm) 38.1
Overall Height (In.) 2.8
Overall Height (mm) 71.1
Bolt Diameter (In.) 3/8
Hex Size (In.) 9/16
Standards Met cULus Listed 467, DB Rated
Application Type Used to ground two equal size copper conductors parallel to a rod, tube or pipe.
Copper Conductor Size Range 2/0 SOL - 250 kcmil
Part Number Series GPC2
Part Features Accommodates a wide range of pipe, tube, rod and conductor sizes, minimizing inventory requirements, saving cost.
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1