infrastructure for a connected world

An image of Bronze Grounding Clamp, U-Bolt, 3 cables, 2/0 SOL - 250 kcmil, 3/8" (9.5mm) IPS
GPC3250-38-X


Bronze grounding clamp, U-bolt for 3 cables, 2/0 - 250 kcmil copper conductor size range, 5/8" (1.6mm) or 3/4" (1.9mm) ground rod size, 3/8” (9.5mm) iron pipe size.
Ground Rod Size (In.) 0.75
Iron Pipe Size (In.) 3/8
Overall Length (In.) 3
Overall Length (mm) 76.2
Overall Width (In.) 1.56
Overall Width (mm) 39.6
Overall Height (In.) 2.81
Overall Height (mm) 71.4
Bolt Diameter (In.) 3/8
Hex Size (In.) 9/16
Standards Met cULus Listed 467, DB Rated
Application Type Used to ground three equal size copper conductors parallel to a rod, tube or pipe.
Copper Conductor Size Range 2/0 SOL - 250 kcmil
Part Number Series GPC3
Part Features Accommodates a wide range of pipe, tube, rod and conductor sizes, minimizing inventory requirements, saving cost.
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1