infrastructure for a connected world

An image of Bronze Grounding Clamp, U-Bolt, #4 SOL-2/0 STR, 1" (25.4mm) IPS
GPL-15-X


Bronze grounding clamp, .204-.419" wire dia. range, 1" IPS.
Iron Pipe Size (In.) 1
Overall Length (In.) 2.63
Overall Length (mm) 66.8
Overall Width (In.) 1.63
Overall Width (mm) 41.4
Overall Height (In.) 2.75
Overall Height (mm) 69.9
Bolt Diameter (In.) 3/8
Hex Size (In.) 9/16
Standards Met cULus Listed 467, DB Rated
Application Type Used to ground copper conductor parallel or at a right angle to a Rod, tube or pipe.
Copper Conductor Size Range #4 SOL - 2/0 STR
Part Number Series GPL
Part Features Accommodates a wide range of pipe, tube, rod and conductor sizes, minimizing inventory requirements, saving cost.
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1