infrastructure for a connected world

An image of Bronze Grounding Clamp, U-Bolt, #8 SOL-#4 STR, 1 1/4" (31.8mm) IPS
GPL-20-X


Bronze grounding clamp, .128-.232" wire dia. range, 1 1/4" IPS.
Type Of Application Used to ground copper conductor parallel or at a right angle to a Rod, tube or pipe.
Standards cULus Listed 467, DB Rated
Copper Conductor Size Range #8 SOL - #4 STR
Ground Rod Size
Iron Pipe Size 1 1/4
Bolt Dia. 3/8
Height (In.) 3.50
Height (mm) 88.9
Hex Size (In.) 9/16
Length (In.) 3.00
Length (mm) 76.2
Width (In.) 1.38
Width (mm) 35.1
Part Number Series GPL
Part Features Accommodates a wide range of pipe, tube, rod and conductor sizes, minimizing inventory requirements, saving cost.
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1