infrastructure for a connected world

An image of Aluminum Grounding Clamp, Dual Rated, #14-1/0 AWG
GC-15A-Q


Aluminum dual rated ground clamp, type GC, conduit pipe or water tube size 1/2" – 3/4" – 1".
Material Alumin/Plated Steel
Overall Length (In.) 2.25
Overall Length (mm) 57.2
CSA Certified Yes
UL Listed Yes
Copper Conductor Size Range #14 AWG - 1/0 AWG
Aluminum or Copper Conductor Size Range #14 AWG - 1/0 AWG
Application Type Water Pipe, galvanized Pipe or Steel Conduit to Alum or Copper Conductors
Conduit Pipe or Water Tube Size 1/2 - 3/4 - 1
Maximum Ground Rod Size (In.) 1
Minimum Ground Rod Size (In.) 1/2
NoteNot for ground rods, for conduit pipe or water tube sizes 1/2 - 3/4 - 1
Type Clamp, Aluminum
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1