infrastructure for a connected world

An image of Aluminum Grounding Clamp, Dual Rated, #6 AWG-250 kcmil
GC-18A-X


Aluminum dual rated ground clamp, type GC, conduit pipe or water tube size 1 1/4" – 1", 1/2" – 2".
Material Alumin/Plated Steel
Overall Length (In.) 3.75
Overall Length (mm) 95.3
CSA Certified Yes
UL Listed Yes
Copper Conductor Size Range #6 AWG - 250 kcmil
Aluminum or Copper Conductor Size Range #6 AWG - 250 kcmil
Application Type Water Pipe, galvanized Pipe or Steel Conduit to Alum or Copper Conductors
Conduit Pipe or Water Tube Size 1 1/4 - 1 1/2 - 2
Maximum Ground Rod Size (In.) 2
Minimum Ground Rod Size (In.) 1.25
NoteNot for ground rods, for conduit pipe or water tube sizes 1 1/4 - 1, 1/2 - 2
Type Clamp, Aluminum
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1