infrastructure for a connected world

An image of Aluminum Grounding Clamp, Dual Rated, #6 AWG-250 kcmil
GC-22A-4


Aluminum dual rated ground clamp, type GC, conduit pipe or water tube size 2 1/2" – 3" – 3 1/2" – 4".
Product Type Grounding Clamp
Material Aluminum/Plated Steel
Overall Length (In.) 6.31
Overall Length (mm) 160.3
Overall Width (In.) 1
Overall Width (mm) 25.4
Maximum Compatible Conductor Size (kcmil) null
Minimum Compatible Conductor Size (kcmil) null
Maximum Compatible Pipe Diameter (In.) NA
Maximum Compatible Pipe Diameter (mm) null
Minimum Compatible Pipe Diameter (In.) NA
Minimum Compatible Pipe Diameter (mm) null
Overall Height (In.) null
Overall Height (mm) null
Maximum Compatible Conduit Size (In.) null
Maximum Compatible Conduit Size (mm) null
Minimum Compatible Conduit Size (In.) null
Minimum Compatible Conduit Size (mm) null
NoteNot for ground rods, for conduit pipe or water tube sizes 2 1/2 - 3 - 3 1/2 - 4
Keywords Complement component for earthing and lightning protection, cover, lightning protection
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1