infrastructure for a connected world

An image of Guillotine Style Hub
GHC2/0-12-C


Bronze ground hubs, #10 SOL – 2/0 STR AWG conductor size range, 1/2" (12.7mm) conduit hub size, 1.98" (50.3mm) hub length.
Material Bronze/Zinc Plated Steel
Application Type Water Pipe to Copper Conductor and Conduit
Conduit Hub Size 1/2
Copper Conductor Size Range #10 SOL - 2/0 STR
Hub Length (In.) 1.98
Type Hub
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1