GHC3/0-1-LBronze ground hubs, #10 SOL – 3/0 STR AWG conductor size range, 1" (25.4mm) conduit hub size, 2.16" (54.9mm) hub length.
|
Material | Bronze/Zinc Plated Steel |
Application Type | Water Pipe to Copper Conductor and Conduit |
Conduit Hub Size | 1 |
Copper Conductor Size Range | #10 SOL - 3/0 STR |
Type | Hub |
RoHS Compliancy Status | RoHS directive is not applicable |
Min. Order Qty. | 1 |
UPC | 07498366280 |
Std. Pkg. Qty. | 50 |
Std. Pkg. Volume (cf) | 0.1749 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Conduit Hubs | US English | 196 KB |
Product Bulletins | StructuredGround Mechanical Connectors: GRCB02--SA-ENG | US English | 3303 KB |