infrastructure for a connected world

An image of Bronze ground hubs, #8 SOL – #4 STR AWG conductor size range, 1"conduit hub size
GHC4-1-C


Bronze ground hubs, #8 SOL – #4 STR AWG conductor size range, 1" (25.4mm) conduit hub size, 1.61" (40.9mm) hub length.
Material Bronze/Zinc Plated Steel
Application Type Water Pipe to Copper Conductor and Conduit
Conduit Hub Size 1
Copper Conductor Size Range #8 SOL - #4 STR
Hub Length (In.) 1.61
Type Hub
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1