infrastructure for a connected world

An image of Bronze ground hubs, #8 SOL – #4 STR AWG conductor size range, 1/2" conduit hub size
GHC4-12-T


Bronze ground hubs, #8 SOL – #4 STR AWG conductor size range, 1/2" (12.7mm) conduit hub size, 1.27" (32.3mm) hub length.
Material Bronze/Zinc Plated Steel
Application Type Water Pipe to Copper Conductor and Conduit
Conduit Hub Size 1/2
Copper Conductor Size Range #8 SOL - #4 STR
Hub Length (In.) 1.27
Type Hub
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1