infrastructure for a connected world

An image of Bronze ground hubs, #8 SOL – #4 STR AWG conductor size range, 3/4" conduit hub size
GHC4-34-C


Bronze ground hubs, #8 SOL – #4 STR AWG conductor size range, 3/4" (19.1mm) conduit hub size, 1.51" (38.4mm) hub length.
Material Bronze/Zinc Plated Steel
Overall Length (In.) NA
Overall Length (mm) NA
Overall Width (In.) NA
Overall Width (mm) NA
Maximum Compatible Conductor Size (kcmil) NA
Minimum Compatible Conductor Size (kcmil) NA
Maximum Compatible Pipe Diameter (mm) NA
Minimum Compatible Pipe Diameter (mm) NA
Application Type Water Pipe to Copper Conductor and Conduit
Conduit Hub Size 3/4
Copper Conductor Size Range #8 SOL - #4 STR
Hub Length (In.) 1.51
Type Hub
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1