infrastructure for a connected world

An image of Copper Mechanical Lug with Anti-Rotation Feature for Universal Ground Bar
CLMAR2/0-14-Q


Tin-plated copper mechanical lug with anti-rotational feature, #14 AWG – 2/0 AWG.
Overall Length (In.) 1.2
Overall Length (mm) 30.6
Overall Height (In.) 0.87
Overall Height (mm) 22.1
Application Main equipment ground conductor
Product Type Mechanical Lug
Conductor Size Range #14 AWG - 2/0 AWG
Hex Key Size (In.) 3/16
RoHS Compliancy Status Compliant
Min. Order Qty. 1