infrastructure for a connected world

An image of Tin-Plated Aluminum Lay-In-Lug, Dual Rated, #14 – #4 AWG
LIAC4-22-C


One-hole lay-In lug, tin-plated aluminum, #10 Stud size.
Material Tin-Plated Aluminum
Overall Length (In.) 1.06
Overall Length (mm) 26.9
Overall Width (In.) 0.39
Overall Width (mm) 9.9
Overall Height (In.) 0.78
Overall Height (mm) 19.8
Conductor Size Range #14 SOL - #4 AWG
Hex Key Size (In.) **
Screw Type Stainless Steel / Slotted
RoHS Compliancy Status Compliant
Min. Order Qty. 1