infrastructure for a connected world

An image of Tin-Plated Aluminum Lay-In-Lug, Dual Rated, #14 – 1/0 AWG
LIAS1/0-14-L


One-hole lay-in lug, tin-plated aluminum, 1/4" Stud size.
Material Tin-Plated Aluminum
Overall Length (In.) NA
Overall Length (mm) NA
Maximum Compatible Conductor Size (kcmil) NA
Minimum Compatible Conductor Size (kcmil) NA
Overall Width (In.) 0.61
Overall Width (mm) 15.5
Overall Height (In.) 1.1
Overall Height (mm) 27.9
Conductor Size Range #14 SOL - 1/0 AWG
Length (In.) 1.50
Length (mm) 38.1
Hex Key Size (In.) **
Screw Type Zinc Plated Steel / Slotted
RoHS Compliancy Status Compliant
Min. Order Qty. 1