infrastructure for a connected world

An image of Tin-Plated Aluminum Lay-In-Lug, Dual Rated, #6 AWG – 250 kcmil
LIAS250-56-Q


One-hole lay-in lug, tin-plated aluminum, 5/16" Stud size.
Material Tin-Plated Aluminum
Overall Length (In.) 2.2
Overall Length (mm) 55.9
Overall Width (In.) 0.8
Overall Width (mm) 20.3
Overall Height (In.) 1.7
Overall Height (mm) 43.2
Conductor Size Range #6 SOL AWG - 250 kcmil
Hex Key Size (In.) 1/4
Screw Type Zinc Plated Steel / Hex Key
RoHS Compliancy Status Compliant
Min. Order Qty. 1