infrastructure for a connected world

An image of Copper Lay-In-Lug, #14 AWG – #4 AWG
LICC4-22-C


One-hole lay-in lug, copper
Material Copper
Overall Length (In.) 1.16
Overall Length (mm) 29.5
Overall Width (In.) 0.39
Overall Width (mm) 9.9
Overall Height (In.) 0.87
Overall Height (mm) 22.1
Conductor Size Range #14 SOL - #4 AWG
Hex Key Size (In.) **
Screw Type Stainless Steel / Slotted
RoHS Compliancy Status Compliant
Min. Order Qty. 1