infrastructure for a connected world

An image of Tin-Plated Copper Lay-In-Lug, #14 AWG – #4 AWG
LICC4-22TP-C


One-hole, lay-in lug, tin-plated copper
Material Tin-Plated Copper
Overall Length (In.) 1.16
Overall Length (mm) 29.5
Maximum Compatible Conductor Size (kcmil) NA
Minimum Compatible Conductor Size (kcmil) NA
Overall Width (In.) 0.39
Overall Width (mm) 9.9
Overall Height (In.) 0.87
Overall Height (mm) 22.1
Stud Hole Size (mm) NA
Conductor Size Range #14 SOL - #4 AWG
Length (In.) 1.16
Length (mm) 29.5
Hex Key Size (In.) **
Screw Type Stainless Steel / Slotted
RoHS Compliancy Status Compliant
Min. Order Qty. 1