infrastructure for a connected world

An image of Bronze Service Post Connector, #10 SOL- #4 STR, male, 1 conductor
GSP1-10-4-C


Bronze, service post connectors, ,#10SOL-#4STR, male, one cable, type GSP1.
Material High Copper Content Hard Drawn Rod
Overall Length (In.) 1.06
Overall Length (mm) 26.9
Stud Length (In.) 0.83
Stud Size 5/16 - 18
Standards Met cULus Listed - 467, DB Rated
Application Type Male Stud, For grounding one copper code conductor to steel structures, busbars, or transformers or for tapping busbar with a hex nut and washer
Copper Conductor Size Range #10 SOL - #4 STR
Body Hex 0.69
Nut Hex .081
Part Number Series GSP1
BMEcat - Halogen Free true
RoHS Compliancy Status Compliant
Min. Order Qty. 1